120360
Dodge
Bushing & Hubs
QD
QD Bushings
Powered by
CAD模型選擇
{dodge/bushing_and_hubs/qd/qd_bushings/pt_qdb_sh.prj},{NB=120360},{PN=120360},{BS=SH-1-7/16},{BSA=SH},{BORE=1-7/16},{BORE1=1.437500},{BK=3/8x1/16},{SK=3/8x3/16},{W=0.3750},{D1=0.06250},{BTQ=3.500},{A=0.43},{B=1.88},{CI=4.75},{CS=3.00},{D=2.63},{E=1.31},{F=0.81},{G=0.12},{WEIGHT=0.9},{BC=2.25},{NS=3},{SS=1/4x1-3/8},{NDM=0.250},{KDM=0.196},{ST=108},{S=0.120},{LCO=0.59},{LC=2.66},{MCO=1.56},{MC=3.63},{LRO=1.56},{LR=3.63},{MRO=2.13},{MR=4.18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part Number
120360
Bushing Symbol
SH-1-7/16
Bore
1-7/16
Inch
Bushing Keyway
3/8x1/16
Inch
Shaft Keyseat (Ref)
3/8x3/16
Inch
Bushing Torque Capacity
3.500
Lb-in
A
0.43
Inch
B Diameter
1.88
Inch
C Hub Dia.-CI 30 Iron
4.75
Inch
C Hub Dia.-Steel
3.00
Inch
D Diameter
2.63
Inch
E
1.31
Inch
F
0.81
Inch
G
0.12
Inch
Average Weight
0.9
Lbs
Bolt Circle
2.25
Inch
Number of Screw
3
Screw Size
1/4x1-3/8
Inch
Screw Torque
108
Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.59
Inch
Required Wrench Clearence L-Install Conventional Mounting
2.66
Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.56
Inch
Required Wrench Clearance M-Remove Conventional Mounting
3.63
Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.56
Inch
Required Wrench Clearance L-Install Reverse Mounting
3.63
Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.13
Inch
Required Wrench Clearance M-Remove Reverse Mounting
4.18
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.